Contacts  |  Turkish  |  Group Corporate Site  |  Search

  Turkey
Our Company
Energy Business
Telecom Business
Investor Relations
People & Careers
Home    Energy Business: Industrial applications    Afumex™ Ship Cables
Solutions for your Business
Trade & Installers
Power Distribution
Power Transmission
Industrial applications
Afumex™ Ship Cables
Rubber Insulated Cables
Rubber Insulated Welding Cables
Protolon Insulated Crane Control Cables
Mining Cables
Automotive Cables
Elevator Cables
Airport Runway Cables
Catalogues & Leaflets
News
Afumex™ Ship Cables

 

1XZ1-R (LM-HF)

Stranded copper conductor, one or multi core, special halogen-free XLPE insulated, special synthetic outer sheated, flame retardant, halogen free, low smoke creating ship wiring cables.

Download the brochure  (70.0 KB)

 

1XZ1-K (LM-HF)

Fine stranded copper conductor, one or multi core, special halogen-free XLPE insulated, special synthetic outer sheated, flame retardant, halogen free, low smoke creating ship wiring cables.

Download the brochure  (76.0 KB)

 

1XC4Z1-R (LSM-HF)

Stranded or compacted copper conductor, special halogen-free XLPE insulated, special synthetic outer sheated, flame retardant, halogen free, low smoke generating, rubber filled, copper wire braided ship cables.

Download the brochure  (70.0 KB)

 

1XC4Z1-K (LSM-HF)

Fine stranded copper conductor, special halogen-free XLPE insulated, special synthetic outer sheated, flame retardant, halogen free, low smoke generating, rubber filled, copper wire braided ship wiring cables.

Download the brochure  (70.0 KB)

 

1J2XC4Z1-R (LSM-FRHF)

Stranded or compacted stranded copper conductor, special halogen-free XLPE insulated, special synthetic outer sheated, flame retardant, halogen free, low smoke generating, rubber filled, copper wire braided ship wiring cables which can function under flame for 180 minutes.

Download the brochure  (70.0 KB)

 

03XPC4Z1-R (LJST-HF)

Stranded copper conductor, pair twisted, special XLPE insulated, special synthetic outer sheated, flame retardant, halogen free, low smoke generating, rubber filled, copper wire braided ship wiring cables.
Download the brochure  (70.0 KB)

 

03J2XPC4Z1-R (LJST-FRHF)

Stranded copper conductor, pair twisted, special XLPE insulated, special synthetic outer sheated, flame retardant, halogen free, low smoke generating, rubber filled, copper wire braided ship wiring cables which can function under flame for 180 minutes.
Download the brochure  (70.0 KB)
Site Map  |  Legal Information  |   Company info  |  Copyright © 2012 All rights reserved.